13.11.6 Region Status B

This register contains the dynamic configuration of region 'n'.

This register is meaningful only for IDAU region types suffixed _B and _W, for other types it always reads 0.

Note: This register does not apply for H2PB0/1/2 Main regions, that is IDAU EXEMPT_B regions with indices 10, 11, 12.
Table 13-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RSTATUSB
Offset: 0x1008
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset