34.5.7.7 Synchronization
Due to asynchronicity between the main clock domain and the peripheral clock domains, some registers must be synchronized when written or read.
The following bits are synchronized when written:
- The Software Reset bit in the Control A register (CTRLA.SWRST)
- The Enable bit in the Control A register (CTRLA.ENABLE)
- The Receiver Enable bit in the Control B register (CTRLB.RXEN)
- The Transmitter Enable bit in the Control B register (CTRLB.TXEN)
Note:
- Required write synchronization is denoted by the "Write-Synchronized" property in the register description. If a write-synchronized register is written while a synchronization is ongoing, an APB error will be generated.
- CTRLB.RXEN is write-synchronized somewhat differently. For additional information, refer to the CTRLB.RXEN bit description.