35.2 Rx Buffer and FIFO Element 1

Table 35-96. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: R1
Offset: 0x004
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 ANMFFIDX[6:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
   FDFBRSDLC[3:0] 
Access RWRWRWRWRWRW 
Reset 000000 
Bit 15141312111098 
 RXTS[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 RXTS[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 31 – ANMF Accepted Non-matching Frame

Bits 30:24 – FIDX[6:0] Filter Index

Bit 21 – FDF FD Format

Bit 20 – BRS Bit Rate Search

Bits 19:16 – DLC[3:0] Data Length Code

Bits 15:0 – RXTS[15:0] Rx Timestamp