35.1 Rx Buffer and FIFO Element 0

Table 35-95. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: R0
Offset: 0x000
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 ESIXTDRTRID[28:24] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 ID[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 ID[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 ID[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 31 – ESI Error State Indicator

Bit 30 – XTD Extended Identifier

Bit 29 – RTR Remote Transmission Request

Bits 28:0 – ID[28:0] Identifier