35.1 Extended Message ID Filter Element 0

Table 35-104. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: F0
Offset: 0x000
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 EFEC[2:0]EFID1[28:24] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 EFID1[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 EFID1[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 EFID1[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:29 – EFEC[2:0] Extended Filter Element Configuration

ValueNameDescription
0DISABLEDisable filter element
1STF0MStore in Rx FIFO 0 if filter match
2STF1MStore in Rx FIFO 1 if filter match
3REJECTReject ID if filter match
4PRIORITYSet priority if filter match
5PRIF0MSet priority and store in FIFO 0 if filter match
6PRIF1MSet priority and store in FIFO 1 if filter match
7STRXBUFStore into Rx Buffer

Bits 28:0 – EFID1[28:0] Extended Filter ID 1