35.2 Extended Message ID Filter Element 1

Table 35-105. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: F1
Offset: 0x004
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 EFT[1:0] EFID2[28:24] 
Access RWRWRWRWRWRWRW 
Reset 0000000 
Bit 2322212019181716 
 EFID2[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 EFID2[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 EFID2[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:30 – EFT[1:0] Extended Filter Type

ValueNameDescription
0RANGEMRange filter from EFID1 to EFID2
1DUALDual ID filter for EFID1 or EFID2
2CLASSICClassic filter
3RANGERange filter from EFID1 to EFID2 with no XIDAM mask

Bits 28:0 – EFID2[28:0] Extended Filter ID 2