20.2 Features
The following are key features of the GCLK module:
- Provides a device-defined, configurable number of Peripheral Channel clocks
- Wide frequency
range:
- Various clock sources
- Embedded dividers
The following are key features of the GCLK module: