34.4.1 Principle of Operation
The basic structure of the SERCOM serial engine is shown in the following figure.
- The transmitter consists of a single write buffer and a Shift register
- The receiver consists of a one-level (I2C), two-level (USART, SPI) receive buffer and a Shift register
The Baud Rate Generator (BRG) is capable of running on the GCLK_SERCOMn_CORE clock or an external clock.
Address matching logic is included for SPI and I2C operation.