34.7.5.3.1 SMBus
The I2C includes three hardware SCL low time-outs, which allow a time-out to occur for SMBus SCL low time-out, host extend time-out, and client extend time-out. This allows for SMBus functionality These time-outs are driven by the GCLK_SERCOM_SLOW clock. The GCLK_SERCOM_SLOW clock is used to accurately time the time-out and must be configured to use a 32 KHz oscillator. The I2C interface also allows for a SMBus compatible SDA hold time.
- T TIMEOUT: SCL low time of 25..35ms – Measured for a single SCL low period. It is enabled by CTRLD.LOWTOUTEN.
- T LOW:SEXT: Cumulative clock low extend time of 25 ms – Measured as the cumulative SCL low extend time by a client device in a single message from the initial START to the STOP. It is enabled by CTRLD.SEXTTOEN.
- TLOW:MEXT: Cumulative clock low extend time of 10 ms – Measured as the cumulative SCL low extend time by the host device within a single byte from START-to-ACK, ACK-to-ACK, or ACK-to-STOP. It is enabled by CTRLD.MEXTTOEN.
The SMBus-compatible logic levels are enabled by writing the SMBus Input Buffer Enable bit in Control A register (CTRLD.SMBUFEN).