1.4.2.1 Bit Naming Conventions
The bit names found in the register diagrams are abbreviations of the full bit name, which describes the functionality that bit configures. For example, the RUNSTBY bit allows the user to enable the peripheral to Run in Standby sleep mode. The user can enable the ADC by configuring the ENABLE bit.