4.1.1 PIC32CM GV-Value Line Curiosity Nano+ Touch Pinout
The I/O pins of the PIC32CM3204GV00064 microcontroller are accessible through the edge connectors on the board. The image below shows the board pinout.
Refer to the 64-pin VQFN/64-pin TQFP Pinout and Multiplexing section in the “PIC32CM16/32 GV00 Family Data Sheet” (DS60001881) for all available functions on each pin.