3.1 Install IDE and Compiler

The PIC32MZW1 Solution is supported with a leading Integrated Development Environment: MPLAB® X IDE, the XC32 Compiler and a fully integrated embedded software development framework: MPLAB® Harmony 3.

mplab_intro

MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for 32-bit Microchip devices. For better installation and configuration management the software is available through GitHub.

Use the below links to install the IDE and Compiler