8.8.2.3 Oscillator Configuration

The default value given in this fuse description is the factory-programmed value and may not be mistaken for the Reset value.
Name: OSCCFG
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
     OSCHFFRQ    
Access R 
Reset 0 

Bit 3 – OSCHFFRQ Internal High-frequency Oscillator Frequency

This fuse bit controls the running frequency of the internal high-frequency oscillator (OSCHF).
ValueDescription
0 OSCHF running at 20 MHz
1 OSCHF running at 16 MHz