Efficient Support for 8-, 16-, and 32-Bit Arithmetic
Configuration Change Protection for System-Critical Features
Native On-Chip Debugging (OCD) Support:
Two Hardware Breakpoints
Change of Flow, Interrupt, and Software Breakpoints
Run-Time Read-Out of Stack Pointer (SP) Register, Program Counter (PC), and Status
Register (SREG)
Register File Read- and Writable in Stopped Mode
DS40002685A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.