7.2 Overview
The AVR CPU can access memories, perform calculations, control peripherals, execute instructions from the program memory, and handle interrupts. Interrupt handling is described in a separate section.
The AVR CPU can access memories, perform calculations, control peripherals, execute instructions from the program memory, and handle interrupts. Interrupt handling is described in a separate section.
DS40002685A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.