22.5.5 Interrupt Control
| Name: | INTCTRL |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OVF | CAPT | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – OVF Overflow Interrupt Enable
Writing a ‘1’ to this bit enables interrupt on overflow.
Bit 0 – CAPT Capture Interrupt Enable
Writing a ‘1’ to this bit enables interrupt on capture.