12.3.4.1 Internal Oscillators
The internal oscillators do not require any external components to run. Refer to the Electrical Characteristics section for accuracy and electrical specifications.
The internal oscillators do not require any external components to run. Refer to the Electrical Characteristics section for accuracy and electrical specifications.
DS40002685A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.