12.5.3 Main Clock Status

Name: MCLKSTATUS
Offset: 0x5
Reset: 0x0
Property: -

Bit 76543210 
    EXTSXOSC32KSOSC32KSOSCHFSSOSC 
Access RRRRR 
Reset 00000 

Bit 4 – EXTS External Clock Status

ValueDescription
0

EXTCLK is not stable

1

EXTCLK is stable

Bit 3 – XOSC32KS 32.768 kHz External Crystal Oscillator Status

ValueDescription
0

XOSC32K is not stable

1

XOSC32K is stable

Bit 2 – OSC32KS 32 kHz Internal Oscillator Status

ValueDescription
0 OSC32K is not stable
1 OSC32K is stable

Bit 1 – OSCHFS Internal High-Frequency Oscillator Status

ValueDescription
0 OSCHF is not stable
1 OSCHF is stable

Bit 0 – SOSC System Oscillator Changing

ValueDescription
0 The clock source for CLK_MAIN is not undergoing a switch
1 The clock source for CLK_MAIN is undergoing a switch and will change as soon as the new source is stable