12.5.8 External 32.768 kHz Crystal Oscillator Control A
| Name: | XOSC32KCTRLA |
| Offset: | 0x1C |
| Reset: | 0x0 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | CSUT[1:0] | SEL | PMODE[1:0] | ENABLE | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – RUNSTDBY Run in Standby
This bit forces the External 32.768 kHz Crystal Oscillator (XOSC32K) to always run in all
power modes except Power-Down mode when the ENABLE bit is ‘1’, even if no
peripheral has requested it.
- The requesting peripheral or the main clock must take the oscillator start-up time into account.
- The oscillator signal is available only if requested and becomes available after a maximum of three XOSC32K cycles, assuming the initial crystal start-up time has passed.
| Value | Description |
|---|---|
| 0 | The External 32.768 kHz Crystal Oscillator (XOSC32K) runs only when requested by a peripheral or by the main clock in Active mode and Idle sleep mode (1) |
| 1 | The External 32.768 kHz Crystal Oscillator (XOSC32K) always runs in Active mode, Idle sleep mode, or Standby sleep mode(2) |
Bits 5:4 – CSUT[1:0] Crystal Oscillator Start-Up Time
This bit field controls the External 32.768 kHz Crystal Oscillator (XOSC32K) start-up
time when the Crystal Select (SEL) bit is ‘0’ (external crystal
selected). If an external clock is selected, the start-up time will not be applied.
1’) or when the XOSC32K Status (XOSCS) bit in the Main
Clock Status (CLKCTRL.MCLKSTATUS) register is ‘1’.| Value | Name | Description |
|---|---|---|
| 0x0 | 1K | 1k cycles |
| 0x1 | 16K | 16k cycles |
| 0x2 | 32K | 32k cycles |
| 0x3 | 64K | 64k cycles |
Bit 3 – SEL External Source Select
This bit controls the source of the External 32.768 kHz Crystal Oscillator (XOSC32K).
1’) or when the XOSC32K Status (XOSCS) bit in the Main Clock Status
(CLKCTRL.MCLKSTATUS) register is ‘1’.| Value | Name | Description |
|---|---|---|
| 0 | CRYSTAL | An external crystal is connected to the XTAL32K1 and XTAL32K2 pins |
| 1 | EXTCLK | An external clock is connected to the XTAL32K1 pin |
Bits 2:1 – PMODE[1:0] Power Mode
This bit field sets the External 32.768 kHz Crystal Oscillator (XOSC32K) power mode.
| Value | Name | Description |
|---|---|---|
| 0x0 | LOW |
Low power mode. Typical crystal values: CL = 8pF, ESR = 50 kΩ |
| 0x1 | MEDIUM |
Medium power mode. Typical crystal values: CL = 12.5pF, ESR = 70 kΩ |
| 0x2 | HIGH |
High power mode. Typical crystal values: CL = 24pF, ESR = 100 kΩ |
| 0x3 | — | Reserved |
Bit 0 – ENABLE Crystal Oscillator Enable
This bit controls whether the External 32.768 kHz Crystal Oscillator (XOSC32K) is enabled.
| Value | Description |
|---|---|
| 0 | The External 32.768 kHz Crystal Oscillator (XOSC32K) is disabled |
| 1 | The External 32.768 kHz Crystal Oscillator (XOSC32K) is enabled and overrides ordinary Port pin operation for the respective oscillator pins (XTAL32K1 and XTAL32K2) |