38.1 Online package drawings
For the most recent
package drawings:
- Go to www.microchip.com/packaging.
- Go to the package type-specific page, for example, VQFN.
- Search for Drawing Number and Style to find the most recent package drawings.
| Pin Count | Package Type | Drawing Number | Style | Package Code |
|---|---|---|---|---|
| 14 | SOIC | C04-00065 | SL | D3X |
| 14 | TSSOP | C04-00087 | ST | D4X |
| 20 | SSOP | C04-00072 | SS | G3X |
| 20 | VQFN WF(1) | C04-00476 | 2LX | 2LX |
| 28 | SSOP | C04-00073 | SS | N2X |
| 28 | SPDIP | C04-00070 | SP | M3X |
| 28 | VQFN WF(1) | C04-00565 | 3LW | 3LW |
| 32 | TQFP | C04-00074 | PT | T5X |
| 32 | VQFN WF(1) | C04-21511 | QZB | QZB |
Note:
- This package type has wettable flanks (WF).