28.6.5 Status A

Name: STATUSA
Offset: 0x04
Reset: 0x04
Property: -

Bit 76543210 
      OKBUSYERROR 
Access RRR 
Reset 100 

Bit 2 – OK CRC OK

When this bit is read as ‘1’, the previous CRC has completed successfully.

This bit is only valid when the BUSY bit is read as ‘0’.

Bit 1 – BUSY CRC Busy

When this bit is read as ‘1’, the CRCSCAN peripheral is busy. BUSY will remain ‘1’ until completion of the entire scan, i.e., all addresses from the start to the end address have been scanned. As long as the module is busy, the access to the control registers is limited.

Bit 0 – ERROR CRC Error

When this bit is read as ‘1’, the previous CRC completed with failure, ERROR = (!BUSY & !OK).

This bit is connected as an NMI source and is set when a scan results in an error, issuing an NMI request if the NMIEN bit in the Control A (CRCSCAN.CTRLA) register is set to ‘1’.