28.6.3 Interrupt Control
| Name: | INTCTRL |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PERIOD | DONE | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – PERIOD Scan Period Done Interrupt Enable
Writing this bit to ‘1’ enables the interrupt. The Periodic
Interrupt Timer (PEREN) bit in the Control A (CRCSCAN.CTRLA) register needs to
be enabled for the timer to run, which eventually causes the corresponding
interrupt flag to be set.
Bit 0 – DONE Scan Done Interrupt Enable
Writing this bit to ‘1’ enables the interrupt.