12.3.4.2.2 External Clock (EXTCLK)
The EXTCLK is taken directly from the pin. This GPIO pin is automatically configured for the EXTCLK if any peripheral requests this clock.
The maximum input frequency for the EXTCLK is 20 MHz.
This clock source has a start-up time of two cycles when first requested.