5.1 Power Domains

The AVR LA family of devices has several power domains with the following power supply pins:

DomainPinDescription
VDD/VDDIOVDDPowers I/O lines
VDDANAVDDXTAL32K (external 32.768 kHz oscillator) and the analog peripherals
Note:
  • The same voltage must be applied to all VDD pins. This common voltage is referred to as VDD in the data sheet.
  • The ground pins (GND) are common to all power supply pins (VDD)
  • For recommendations on layout and decoupling, refer to the Hardware Guidelines chapter