10.3 SYSCFG - System Configuration
The system configuration contains the revision ID of the part. The revision ID is readable by the CPU, making it useful for implementing application changes between part revisions.
It also contains a register that selects the operating voltage range for some peripherals.