10.2 Interrupt Vector Mapping
Each interrupt vector is connected to one peripheral instance, as shown in the table below. A peripheral can have one or more interrupt sources. For more details about the available interrupt sources, see the Interrupt section in the Functional Description of the respective peripheral.
An interrupt flag is set in the interrupt flag (<peripheral>.INTFLAGS) register of the peripheral when the interrupt condition occurs, even if the interrupt is not enabled.
An interrupt is enabled or disabled by writing to the corresponding Interrupt Enable bit in the peripheral's Interrupt Control (<peripheral>.INTCTRL) register.
An interrupt request is generated when the corresponding interrupt is enabled and the interrupt flag is set. The interrupt request remains active until the interrupt flag is cleared. For details on how to clear interrupt flags, see the peripheral’s interrupt flag (<peripheral>.INTFLAGS) register.
| Vector Number | Program Address (Word) | Interrupt Vector (Name) | Interrupt Source (Name) | Description | 14-Pin | 20-Pin | 28-Pin | 32-Pin |
|---|---|---|---|---|---|---|---|---|
| 0 | 0x00 | RESET | - | Device Reset interrupt | X | X | X | X |
| 1 | 0x02 | NMI | OPC |
Non-Maskable Illegal Opcode interrupt from CPU | X | X | X | X |
| SPLIM |
Non-Maskable Stack Pointer Limit interrupt from CPU | X | X | X | X | |||
| ERROR | Non-Maskable interrupt available for CRCSCAN | X | X | X | X | |||
| 2 | 0x04 | BOD_VLM | VLM |
Voltage Level Monitoring interrupt from BOD | X | X | X | X |
| 3 | 0x06 | CRCSCAN_INT | DONE |
Scan Done interrupt from CRCSCAN | X | X | X | X |
| PERIOD | Scan Period Done interrupt from CRCSCAN | X | X | X | X | |||
| 4 | 0x08 | RTC_CNT | CMP | Compare interrupt from RTC | X | X | X | X |
| OVF | Overflow interrupt from RTC | X | X | X | X | |||
| 5 | 0x0A | RTC_PIT | PIT |
Periodic Interrupt Timer interrupt from RTC | X | X | X | X |
| 6 | 0x0C | CCL_CCL | LUTn | LUTn interrupt from CCL | X | X | X | X |
| 7 | 0x0E | PORTA_PORT | PAn | Pin n interrupt from PORTA | X | X | X | X |
| 8 | 0x10 | TCE0_OVF | OVF | Overflow interrupt from TCE0 | X | X | X | X |
| 9 | 0x12 | TCE0_CMP0 | CMP0 | Compare 0 interrupt from TCE0 | X | X | X | X |
| 10 | 0x14 | TCE0_CMP1 | CMP1 | Compare 1 interrupt from TCE0 | X | X | X | X |
| 11 | 0x16 | TCE0_CMP2 | CMP2 | Compare 2 interrupt from TCE0 | X | X | X | X |
| 12 | 0x18 | TCB0_INT | CAPT | Capture interrupt from TCB0 | X | X | X | X |
| OVF | Overflow interrupt from TCB0 | X | X | X | X | |||
| 13 | 0x1A | TCB1_INT | CAPT | Capture interrupt from TCB1 | X | X | X | X |
| OVF | Overflow interrupt from TCB1 | X | X | X | X | |||
| 14 | 0x1C | TWI0_TWIC | DIF | Client Data Transmit or Receive Complete interrupt from TWI0 in Client mode | X | X | X | X |
| APIF |
Client Address or Stop interrupt from TWI0 in Client mode | X | X | X | X | |||
| 15 | 0x1E | TWI0_TWIH | RIF | Host Read Complete interrupt from TWI0 in Host mode | X | X | X | X |
| WIF | Host Write Complete interrupt from TWI0 in Host mode | X | X | X | X | |||
| 16 | 0x20 | SPI0_INT | RXC | Receive Complete interrupt from SPI0 in Buffered mode | X | X | X | X |
| TXC | Transmit Complete interrupt from SPI0 in Buffered mode | X | X | X | X | |||
| DRE | Data Register Empty interrupt from SPI0 in Buffered mode | X | X | X | X | |||
| SS | Slave Select interrupt from SPI0 in Buffered mode | X | X | X | X | |||
| IF | Transmit Complete interrupt from SPI0 in Normal mode | X | X | X | X | |||
| WRCOL | Write Collision interrupt from SPI0 in Normal mode | X | X | X | X | |||
| 17 | 0x22 | USART0_ERR | ISF | Auto-Baud Error/Invalid Sync Field interrupt from USART0 | X | X | X | X |
| PERR | Parity Error interrupt from USART0 | X | X | X | X | |||
| FERR | Frame Error interrupt from USART0 | X | X | X | X | |||
| BUFOVF | Buffer Overflow interrupt from USART0 | X | X | X | X | |||
| COLL | Transmit Collision Detection interrupt from USART0 | X | X | X | X | |||
| 18 | 0x24 | USART0_RXC | RXC | Receive Complete interrupt from USART0 | X | X | X | X |
| RXS | Receive Start-of-Frame interrupt from USART0 | X | X | X | X | |||
| RXBRK | Receive Valid Break and Synchronization interrupt from USART0 | X | X | X | X | |||
| 19 | 0x26 | USART0_DRE | DRE | Data Register Empty interrupt from USART0 | X | X | X | X |
| CTSIC | Clear to Send Input Change interrupt from USART0 | X | X | X | X | |||
| 20 | 0x28 | USART0_TXC | TXC | Transmit Complete interrupt from USART0 | X | X | X | X |
| 21 | 0x2A | PORTD_PORT | PDn | Pin n interrupt from PORTD | X | X | X | X |
| 22 | 0x2C | AC0_AC | CMP | Compare interrupt from AC0 | X | X | X | X |
| 23 | 0x2E | ADC0_ERROR | TRIGOVR | Trigger Overrun interrupt from ADC0 | X | X | X | X |
| SAMPOVR | Sample Overwrite interrupt from ADC0 | X | X | X | X | |||
| RESOVR | Result Overwrite interrupt from ADC0 | X | X | X | X | |||
| 24 | 0x30 | ADC0_RESRDY | RESRDY | Result Ready interrupt from ADC0 | X | X | X | X |
| WCMP | Window Compare interrupt from ADC0 | X | X | X | X | |||
| 25 | 0x32 | ADC0_SAMPRDY | SAMPRDY | Sample Ready interrupt from ADC0 | X | X | X | X |
| WCMP | Window Compare interrupt from ADC0 | X | X | X | X | |||
| 26 | 0x34 | PORTC_PORT | PCn | Pin n interrupt from PORTC | X | X | X | X |
| 27 | 0x36 | PORTF_PORT | PFn | Pin n interrupt from PORTF | X | X | X | X |
| 28 | 0x38 | NVMCTRL_NVMREADY | EEREADY |
EEPROM Ready interrupt | X | X | X | X |
| FLREADY | Flash Ready interrupt | X | X | X | X |