33.5.1 Status A
| Name: | STATUSA |
| Offset: | 0x00 |
| Reset: | 0x10 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UPDIREV[3:0] | |||||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 1 | 1 | |||||
| Name: | STATUSA |
| Offset: | 0x00 |
| Reset: | 0x10 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UPDIREV[3:0] | |||||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 1 | 1 | |||||
DS40002685A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.