22.3.3.1 Modes
The TCB peripheral can be configured to run in one of the eight different modes described in the sections below. The event pulse must be longer than one system clock cycle to ensure edge detection.
The TCB peripheral can be configured to run in one of the eight different modes described in the sections below. The event pulse must be longer than one system clock cycle to ensure edge detection.
DS40002685A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.