3.3.1 Current Consumption in Various Device States

The following table provides the current consumption of ATWINC15x0-MR210xB in various device states.

Table 3-4. ATWINC15x0-MR210xB Current Consumption
Device StateCode Rate

Output

Power, dBm

Current Consumption (1)
IVBATTIVDDIO
ON_Transmit802.11b 1 Mbps17.5268 mA22 mA
802.11b 11 Mbps18.5264 mA22 mA
802.11g 6 Mbps17.5269 mA22 mA
802.11g 54 Mbps16.0266 mA22 mA
802.11n MCS 017.0268 mA22 mA
802.11n MCS 714.5265 mA22 mA
ON_Receive802.11b 1 MbpsN/A61 mA22 mA
802.11b 11 MbpsN/A61 mA22 mA
802.11g 6 MbpsN/A61 mA22 mA
802.11g 54 MbpsN/A61 mA22 mA
802.11n MCS 0N/A61 mA22 mA
802.11n MCS 7N/A61 mA22 mA
ON_DozeN/AN/A380 µA<10 µA
Power_DownN/AN/A<0.5 µA<3.5 µA
Note:
  1. Conditions: VBATT =3.3V, VDDIO=3.3V and at 25°C