1.1 System Requirements
| Platform | Minimum Version | Architecture | Additional Dependencies |
|---|---|---|---|
| Windows® | Windows 10 (version 1803+) | x86-64 | None |
| macOS® | macOS 10.15 (Catalina) | Universal (x86-64 + Arm64) | None |
| Linux® | Ubuntu 22.04 or equivalent | x86-64 | libusb-1.0-0 |
Note: On Linux, the libusb-1.0-0 library must be installed for USB
device communication. Most distributions include it by default; if not, install it
through your package manager (e.g.,
sudo apt install
libusb-1.0-0).