7.1 Device Connection Settings
| Field | Description | Validation |
|---|---|---|
| Default Vendor ID | The VID used to automatically detect MCP2222 devices | Decimal or hexadecimal, 1–65,535 |
| Default Product ID | The PID used to automatically detect MCP2222 devices | Decimal or hexadecimal, 1–65,535 |
| Apply Peripheral settings to the running configuration after writing | Issues a vendor command to activate I/O, I2C and SPI settings immediately without re-enumeration. Automatically disabled when Soft Reset on Write is enabled. | On/Off toggle |
| Issue soft reset after writing the device configuration | Re-enumerates the device on the host, activating all EEPROM changes made in Main and Peripherals. When enabled, it automatically disables Apply Peripheral settings to running configuration after writing. | On/Off toggleApplied to UI. Will update image |
| Automatically read the device configuration upon connection | When enabled, the application reads the device configuration as soon as a device is connected | On/Off toggle |
Note: When navigating to Settings by clicking the Default VID/PID row in the Target device selector, this section briefly highlights to draw attention.