7.2 Display Settings
| Field | Description |
|---|---|
| Mode | Three connected buttons allow selection of the application color theme: Auto (follows the system), Light, or Dark. The active mode button is highlighted. |
| Custom Color | Opens an inline color picker to customize the application’s accent color |