4.2 I2C/SMBus Settings

The I2C/SMBus Settings section configures the I2C bus parameters.

FieldDescription
SpeedThe I2C bus speed (e.g., 100 kHz, 400 kHz, 1 MHz)
Clock Stretch TimeoutThe maximum time, in milliseconds, that the device waits for clock stretching
  • The Clock Stretch Timeout value accepts integers from 1 to 250 in steps of 1 ms. This information is also conveyed in the field tooltip.