1.6 Watchdog Enabling and Timing Configuration
The WDT can be enabled and configured in two ways:
- Either through fuses, which makes the AVR load the specified settings before leaving system Reset.
- Or the WDT can be enabled at run-time, which means that the firmware writes the desired settings to the WDT control registers at run-time.