4.3 DC Characteristics

Table 4-2. DC Characteristics
ParameterSymbolMinimumMaximumUnitsTest Conditions
Supply VoltageVCC12.55.5VGrade 1
VCC21.75.5VGrade 3
Supply CurrentICC1—1.0mAVCC = 5.0V, Read at 100 kHz
Supply CurrentICC2—3.0mAVCC = 5.0V, Write at 100 kHz
Standby CurrentISB—3.0μAVCC = 1.7V, VIN = VCC or GND
—4.0μAVCC = 2.5V, VIN = VCC or GND
—6.0μAVCC = 5.0V, VIN = VCC or GND
Input Leakage CurrentILI—3.0μAVIN = VCC or GND
Output Leakage CurrentILO—3.0μAVOUT = VCC or GND
Input Low LevelVIL-0.6VCC x 0.3VNote 1
Input High LevelVIHVCC x 0.7VCC + 0.5VNote 1
Output Low LevelVOL1—0.2VVCC = 1.7V, IOL = 0.15 mA
Output Low LevelVOL2—0.4VVCC = 2.5V, IOL = 2.1 mA
Note:
  1. This parameter is characterized but is not 100% tested in production.