4.4 AC Characteristics

Table 4-3. AC Characteristics(1)
ParameterSymbolMin.Max.Units
Clock Frequency, SCLfSCL—400kHz
Clock Pulse Width LowtLOW1,200—ns
Clock Pulse Width HightHIGH600—ns
Noise Suppression Time(2) tI—50ns
Clock Low to Data Out ValidtAA100900ns
Bus Free Time between Stop and StarttBUF1,200—ns
Start Hold TimetHD.STA600—ns
Start Set-Up TimetSU.STA600—ns
Data In Hold TimetHD.DAT0—ns
Data In Set-up TimetSU.DAT100—ns
Inputs Rise Time(2)tR—300ns
Inputs Fall Time(2)tF—300ns
Stop Set-Up TimetSU.STO600—ns
Data Out Hold TimetDH50—ns
Write Cycle TimetWR— 5ms
Note:  
  1. AC measurement conditions:
    • CL: 100 pF
    • RPUP (SDA bus line pull-up resistor to VCC): 1.3 kΩ (400 kHz)
    • Input pulse voltages: 0.3 x VCC to 0.7 x VCC
    • Input rise and fall times: ≤50 ns 
    • Input and output timing reference voltages: 0.5 x VCC
  2. These parameters are determined through product characterization and are not 100% tested in production.
Figure 4-1.  Bus Timing