1.3.3.9 PAL_GetPhyPib Function

C

PAL_RESULT PAL_GetPhyPib (
        DRV_PLC_PHY_PIB_OBJ *pibObj
)

Summary

Gets value of Meters And More PHY PIB attribute.

Description

This routine allows a user to get information from PLC transceiver via PHY information base (PIB).

Parameters

Param Description

pibObj

Pointer to PIB object to indicate the PIB to read. PIB object includes a data buffer to store the read value.

Example

    DRV_PLC_PHY_PIB_OBJ pibObj;
    uint32_t phyVersion;

    pibObj.id = PLC_ID_VERSION_NUM;
    pibObj.length = 4;

    if (PAL_GetPhyPib(&pibObj) == PAL_RESULT_SUCCESS)
    {
        phyVersion = *(uint32_t *)pibObj.pData;
    }

Remarks

None.