1.3.3.10 PAL_SetPhyPib Function

C

PAL_RESULT PAL_SetPhyPib (
        DRV_PLC_PHY_PIB_OBJ *pibObj
)

Summary

Sets value of Meters And More PHY PIB attribute.

Description

This routine allows a user to set information to PLC transceiver on PHY information base (PIB).

Parameters

Param Description

pibObj

Pointer to PIB object to indicate the PIB to write. PIB object includes a data buffer to write the new value.

Example

    DRV_PLC_PHY_PIB_OBJ pibObj;

    pibObj.id = PLC_ID_CURRENT_GAIN;
    pibObj.length = 1;
    pibObj.pData[0] = 0x00;

    if (PAL_SetPhyPib(&pibObj) == PAL_RESULT_SUCCESS)
    {

    }

Remarks

None.