1.3.3.15 PAL_RX_PARAMS Struct
C
typedef struct
{
/* Frame duration referred to 1us PHY counter (Preamble + FCH + Payload) */
uint32_t frameDuration;
/* SNR of the header in quarters of dB (sQ13.2) */
int16_t snrHeader;
/* SNR of the payload in quarters of dB (sQ13.2) */
int16_t snrPayload;
/* NB frame (ZC info). Difference between last ZC time and payload initial time, scaled to 0-254. Value = 255: ZC not available */
uint8_t nbRx;
/* Link Quality */
uint8_t lqi;
/* Reception RSSI in dBuV */
uint8_t rssi;
} PAL_RX_PARAMS;
Summary
Holds PAL reception parameters.
Description
This data type defines the fields containing Rx parameters for last frame.
Remarks
None.