1.3.3.1 PAL_Init Function
C
void PAL_Init (
PAL_INIT *init
)
Summary
Initializes the PAL module.
Description
This routine initializes the PAL module, making it ready for users to use it. The initialization data is specified by the init parameter.
Parameters
| Param | Description |
|---|---|
|
init |
Pointer to the initialization data structure containing the data necessary to initialize the module. See PAL_INIT Struct. |
Returns
None.
Example
PAL_INIT palInitData;
palInitData.palHandlers.palDataIndication = _plcDataIndication;
palInitData.palHandlers.palTxConfirm = _plcTxConfirm;
palInitData.palHandlers.palRxParamsIndication = _plcRxParamsIndication;
PAL_Init(&palInitData);
Remarks
None.