1.4.3.28 MMHI_MIB_LMON Struct

C

typedef struct
{
    /* LMON */
    uint8_t lmon[8];

} MMHI_MIB_LMON;

Summary

Sets the LMON to use in Slave node.

Description

Defines the object to read or write through MIB_MIB_ID_LMON object.

Remarks

None.