1.4.3.32 MMHI_MIB_Initialize Function

C

void MMHI_MIB_Initialize(void);

Summary

Initializes the Meters And More HI MIB module.

Description

This routine initializes the Meters And More HI MIB module to its default parameters.

Parameters

None.

Returns

None.

Example

    sysObjMetersandmore = MMHI_Initialize(0, (SYS_MODULE_INIT *)&mmhiInit);
    MMHI_MIB_Initialize();

Remarks

This routine must be called before any other HI MIB routine is called.