1.4.3.12 MMHI_SendCommandFrame Function
C
void MMHI_SendCommandFrame (
uint8_t cmdCode,
uint8_t* data,
uint8_t length
);
Summary
MMHI Send a command frame through serial port.
Description
Function that allow to implement a command frame for custom commands that are out of MMHI specification.
Parameters
| Param | Description |
|---|---|
| cmdCode | Command code to be sent |
| data | Pointer to the object containing the command frame data |
| length | Length of the command frame data |
Returns
None.
Example
#define APP_MMHI_CMD_CUSTOM1 0x70; uint8_t cmdCode = APP_MMHI_CMD_CUSTOM1; uint8_t cmdData[5]; cmdData[0] = DAT0; cmdData[1] = DAT1; cmdData[2] = DAT2; cmdData[3] = DAT3; cmdData[4] = DAT4; MMHI_SendCommandFrame(cmdCode, &cmdData, sizeof(cmdData));
Remarks
None.