1.4.3.7 MMHI_Tasks Function

C

void MMHI_Tasks ( SYS_MODULE_OBJ object );

Summary

Maintains the MM Host interface state machine.

Description

This function is used to maintain the MM Host interface's internal state machine.

Parameters

ParamDescription
objectObject handle for the specified driver instance (returned from MMHI_Initialize)

Returns

None.

Example

    SYS_MODULE_OBJ   sysObjMetersandmore;

    while (true)
    {
        MMHI_Tasks (sysObjMetersandmore);
    }

Remarks

It is called from System Initialize module. User Application does not need to call this function.