1.4.3.38 MMHI_MIB_WriteIndCallbackRegister Function

C

void MMHI_MIB_WriteIndCallbackRegister(MMHI_MIB_WRITE_IND_CALLBACK callback);

Summary

Allows a client to register a callback function to be called when a MIB object is written.

Description

This function allows a client to register a handling function for the MMHI to call back when a MIB object is written.

Returns

None.

Example

    void APP_MyWriteIndicationCallback(MMHI_MIB_INDEX mibIndex, MMHI_MIB_DATA* pData)
    {
        if (pData->dataLength > 0)
        {

        }
    }

    MMHI_MIB_WriteIndCallbackRegister(APP_MyWriteIndicationCallback);

Remarks

Callback can be set to a NULL pointer to stop receiving notifications.