1.4.3.37 MMHI_MIB_WRITE_IND_CALLBACK Typedef
C
typedef void ( *MMHI_MIB_WRITE_IND_CALLBACK )( MMHI_MIB_INDEX mibIndex, MMHI_MIB_DATA* pData );
Summary
Pointer to a Meters And More HI module MIB Write Indication Function.
This callback is called when a MIB is written and such MIB implements the Indication capability.
Description
This data type defines the required function signature for the Meters And More HI MIB Write Indication function. A client must register a pointer using the callback register function whose function signature (parameter and return value types) match the types specified by this function pointer in order to receive related event callbacks from the module.
Parameters
| Param | Description |
|---|---|
| mibIndex | Index of written MIB |
| pData | Pointer to MIB data |
Returns
None.
Example
void APP_MyWriteIndicationHandler(MMHI_MIB_INDEX mibIndex, MMHI_MIB_DATA* pData) { if (pData->dataLength > 0) { } }
Remarks
None.