3.2 Electrical Specifications

The following table lists the electrical specifications of the Midspan unit.

Table 3-2. Electrical Specifications
ParameterValue
Input Voltage100–240 VAC (50/60 Hz)
Maximum Input Current0.67A
Guaranteed Output Power30W
Nominal Output Voltage55 VDC