3.3 Ethernet Interface

The following table lists the details of the Ethernet interface.

Table 3-3. Ethernet Interface
ParameterDescription

Input (Ethernet): Ethernet 10/100/1000/10000 BASE-T

RJ45 female socket

Output (Terminal): Ethernet 10/100/1000/10000BASE-T, Plus 55 VDCRJ45 female socket, with DC voltage on wire pairs, 4, 5 (+) and 7, 8 (−)