3.1 Environmental Specifications

The following table lists the environmental specifications of the Midspan unit.

Table 3-1. Environmental Specifications
ModeTemperatureHumidity
Operating

−10 to 50 °C

14 to 122 °F

5 to 95% (no condensation is allowed)
Storage

−10 to 70 °C

14 to 158 °F

5 to 95% (no condensation is allowed)