3.3.4 Reset
The reset sources of the PL360G55CF-EK board are:
- Power-on Reset function, embedded in the SAMG55 device.
- Push button reset. Both devices, SAMG55J19 and PL360, have a NRST pin: “NRST” for SAMG55J19 and “NRST_360” for PL360. The user can manually reset the SAMG55J19, which manages the PL360 reset, by using the push button SW1. See section Push Buttons.
- JTAG reset from an in-circuit emulator.